




APC Back-UPS 2000VA, 230V, without battery with selectable charger and flooded/SMF compatible
BX2000UXI
Environmental performance of the product Learn more
+ Lifecycle Services
Specifications
Lead time | Usually in Stock |
---|
Main Input Voltage | 230 V |
---|---|
Main Output Voltage | 230 V |
rated power in W | 1200 W |
rated power in VA | 2000 VA |
output connector type | Hard wire 3-wire (H N + E) 1 |
cable length | 0.46 m |
provided equipment | user manual warranty card |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
redundant | No |
height | 22 cm |
---|---|
width | 14.5 cm |
depth | 39.2 cm |
net weight | 13.4 kg |
mounting preference | No preference |
mounting mode | Not rack-mountable |
two post mountable | 0 |
USB compatible | No |
network frequency | 40...70 Hz |
---|
Maximum configurable power in W | 1200 W |
---|---|
output frequency | 50 Hz +/- 1 Hz unsynchronised |
UPS type | Line interactive |
Wave type | Stepped approximation to a sinewave |
efficiency | 92 % (full load) 90 % (half load) |
Maximum configurable power in VA | 2000 VA |
Transfer time | 8 ms typical : 12 ms maximum |
ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % |
operating altitude | 0...3000 ft |
ambient air temperature for storage | 0…45 °C |
storage Relative Humidity | Non-condensing 0…95 % |
storage altitude | 0.00…914.40 m |
acoustic level | 50 dBA |
Efficiency | View Efficiency Graph |
---|---|
number of battery filled slots | 0 |
number of battery free slots | 0 |
Battery power in VAH | 0 VAh runtime |
extended runtime | 0 |
control panel | LED Status display with on line : on battery |
---|
Package 1 Weight | 14.3 kg |
---|---|
Package 1 Height | 33.5 cm |
Package 1 width | 23.5 cm |
Package 1 Length | 47.7 cm |
Package 3 Height | 12.6 cm |
Package 3 width | 100 cm |
Package 3 Length | 120 cm |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.