




APC Back-UPS 1000VA, 230V, without battery with selectable charger and flooded/SMF compatible
BX1000UXI
Environmental performance of the product Learn more
Sustainable by Design
Compatible Software
Specifications
Lead time | Usually in Stock |
---|
Main Input Voltage | 230 V |
---|---|
Rated power in W | 600 W |
Rated power in VA | 1000 VA |
output connection type | 4 India 3-pin 6A |
Cable length | 1.5 m |
Battery type | External battery system |
Provided equipment | user manual |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Colour | Black |
---|---|
Height | 22 cm |
Width | 14.5 cm |
Depth | 39.2 cm |
Net weight | 9.3 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 40...70 Hz auto sensing |
---|---|
plug standard | India 3-pin 6A |
Input voltage limits | 140...300 V |
Maximum configurable power in W | 600 W |
---|---|
Output frequency | 50 Hz +/- 1 Hz unsynchronised |
UPS type | Square |
Wave type | Stepped approximation to a sinewave |
Efficiency | 92 % (full load) |
Maximum configurable power in VA | 1000 VA |
Transfer time | 8 ms typical : 12 ms maximum |
Product certifications | BIS |
---|
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...3000 ft |
Ambient air temperature for storage | 0…45 °C |
Storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0.00…3048.00 m |
Acoustic level | 50 dBA |
IP degree of protection | IP20 |
Efficiency | View Efficiency Graph |
---|---|
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery voltage | 12 V |
Battery charger power | 288 W rated |
Extended runtime | 0 |
control panel | LED Status display with on line : on battery |
---|
Surge energy rate | 160 J |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 33.5 cm |
Package 1 Width | 23.5 cm |
Package 1 Length | 47.7 cm |
Package 1 Weight | 10.2 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.