



APC Easy UPS BVX 700VA, 230V, AVR, India Sockets
BVX700LI-IN
+ Lifecycle Services
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 36-360 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
input voltage | 230 V |
output voltage | 230 V |
Output voltage | 230 V |
rated power in W | 360 W |
rated power in VA | 700 VA |
nb of power socket outlets | 3 India 2/3-pin 6A |
cable length | 1.22 m |
number of cables | 1 |
battery type | Lead-acid battery |
provided equipment | User manual |
Number of power module free slots | 0 |
---|---|
Number of power module filled slots | 0 |
redundant | No |
UPS size | WS |
colour | Black |
---|---|
height | 13.8 cm |
width | 9.8 cm |
depth | 31.0 cm |
net weight | 4.2 kg |
mounting preference | No preference |
mounting mode | Not rack-mountable |
two post mountable | 0 |
USB compatible | No |
mounting position | Vertical |
network frequency | 40...70 Hz +/- 5 Hz auto-sensing |
---|---|
plug standard | India 3-pin 6A |
input voltage limits | 140...300 V |
input protection type | Circuit breaker |
Maximum configurable power in W | 360 W |
---|---|
output frequency | 50/60 Hz +/- 1 Hz unsynchronised |
UPS type | Line interactive |
Wave type | Stepped approximation to a sinewave |
graph display | 1 |
Maximum configurable power in VA | 700 VA |
Transfer time | 6 ms typical : 12 ms maximum |
product certifications | BIS |
---|
ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % non-condensing |
operating altitude | 0...3000 m |
ambient air temperature for storage | -20…50 °C |
storage Relative Humidity | Non-condensing 0…95 % |
storage altitude | 0…15000 m |
acoustic level | 40 dBA |
IP degree of protection | IP20 |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
number of battery filled slots | 0 |
number of battery free slots | 0 |
Battery recharge time | 6 h |
battery voltage | 12 V |
battery capacity | 7 Ah |
extended runtime | 0 |
control panel | LED status display with on line : on battery : replace battery and overload indicators |
---|---|
alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 255 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Weight | 4.7 kg |
Package 1 Height | 22.2 cm |
Package 1 width | 14.2 cm |
Package 1 Length | 34.6 cm |
Warranty | 2 Years on UPS & 1 Year on Battery |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.