Our Brands

APC Easy UPS BV 650VA, 230V, AVR, 4 IEC outlets

BV650-IN

notification_ok
Environmental performance of the product Learn more
arrow2_down

Specifications

Overview
Lead timeUsually Ships within 4 Weeks
Main
input voltage230 V
Main Output Voltage230 V
Other Output Voltage230 V
rated power in W360 W
rated power in VA650 VA
Input Connection TypeIEC 60320 C14
nb of power socket outlets4 IEC 60320 C13
cable length1.22 m
number of cables1
battery typeLead-acid battery
provided equipment1 x detachable IEC power cord
User manual
General
Number of power module free slots0
Number of power module filled slots0
redundantNo
UPS sizeWS
Physical
colourBlack
height14.2 cm
width10.1 cm
depth27.9 cm
net weight4.4 kg
mounting preferenceNo preference
mounting modeNot rack-mountable
two post mountable0
USB compatibleNo
Input
network frequency40...70 Hz +/- 5 Hz auto-sensing
input voltage limits140...300 V
Output
Maximum configurable power in W360 W
output frequency50/60 Hz +/- 1 Hz unsynchronised
UPS typeLine interactive
Wave typeStepped approximation to a sinewave
graph display1
Maximum configurable power in VA650 VA
Transfer time4 ms typical : 8 ms maximum
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 % non-condensing
operating altitude0...3000 m
ambient air temperature for storage-20…50 °C
storage Relative HumidityNon-condensing 0…95 %
storage altitude0…15000 m
acoustic level40 dBA
IP degree of protectionIP20
Batteries & Runtime
number of battery filled slots0
number of battery free slots0
Battery recharge time6 h
battery voltage12 V
battery capacity7 Ah
extended runtime0
Communications & Management
control panelLED Status display with on line : on battery
alarmAlarm when on battery : distinctive low battery alarm
Surge Protection and Filtering
Surge energy rate160 J
Packing Units
Package 1 Weight5 kg
Package 1 Height22 cm
Package 1 width14 cm
Package 1 Length32.4 cm
SCC1410731304345876
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.