Our Brands

APC Power-Saving Back-UPS Pro 1500, 1500VA, 230V, LCD, 6 India outlets (2 surge)

BR1500G-IN

notification_ok
notification_ok
Environmental performance of the product Learn more
Online stores

+ Lifecycle Services

arrow2_down

Description

This product is part of the Back-UPS Pro range. This 1500VA battery backup UPS has 10 total outlets, 5 outlets provide UPS power backup and surge protection, 5 outlets offer surge protection only. It features a built-in AVR and a LCD interface with audible alarms. Its runtime at 100 Watts is 1 hour 2 minutes. Its dimensions are 11.9 x 4.4 x 15 inches and 28.3 lbs. The Back-UPS Pro family offers guaranteed power protection for high-performance computer systems, routers, external storage devices, game consoles, and other home and business electronics.
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 87-865 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
rated power in W865 W
rated power in VA1500 VA
nb of power socket outlets4 India 3-pin 6A
2 India 3-pin 6A surge
cable length1.52 m
number of cables1
battery typeLead-acid battery
General
provided equipmenttelephone cable
user manual
USB cable
warranty card
Number of power module free slots0
Number of power module filled slots0
redundantNo
Physical
colourBlack
height30.1 cm
width11.4 cm
depth38.2 cm
net weight11.76 kg
mounting preferenceNo preference
mounting modeNot rack-mountable
two post mountable0
USB compatibleNo
Input
network frequency50/60 Hz +/- 3 Hz auto-sensing
plug standardIndia 3-pin 16A
input voltage limits170...294 V
Output
Maximum configurable power in W865 W
output frequency50/60 Hz +/- 1 Hz sync to mains
UPS typeLine interactive
Waveform TypeStepped approximation to a sinewave
efficiency85 % (full load)
86 % (half load)
Maximum configurable power in VA1500 VA
Transfer time6 ms typical : 10 ms maximum
Conformance
product certificationsBIS
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 %
operating altitude0...10000 ft
ambient air temperature for storage-15…45 °C
storage Relative Humidity0…95 %
storage altitude0.00…15240.00 m
acoustic level45 dBA
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
number of battery filled slots0
number of battery free slots0
Battery recharge time7.2 h
number of battery replacement quantity1
additional information9Ah x 2 internal batteries
battery charger power30 W rated
Battery power in VAH216 VAh runtime
battery life2…4 year(s)
battery optionBR24BPG-IN 1 432 VAh
Battery graph commentsThis graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several v
extended runtime0
Communications & Management
control panelMultifunction LCD status and control console
alarmAlarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate680 J
Let through voltage rating330 V
Packing Units
Package 1 Weight13.19 kg
Package 1 Height38.1 cm
Package 1 width22.9 cm
Package 1 Length48.3 cm
SCC1410731304268793
Number of Units in Package 22
Package 2 Weight28.08 kg
Package 2 Height9860.28 mm
Package 2 width12786.36 mm
Package 2 Length12717.78 mm
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.