Our Brands

APC Back-UPS RS 1100VA, 230V, BS546A

BR1100CI-IN

notification_ok
Environmental performance of the product Learn more
arrow2_down
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 66-660 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
Main Output Voltage230 V
rated power in W660 W
rated power in VA1100 VA
plug standardBS 546A Indian/South African
nb of power socket outlets3 India 2/3-pin 6A
2 India 2/3-pin 6A surge
cable length1.48 m
number of cables1
battery typeLead-acid battery
General
provided equipmentuser manual
warranty card
Number of power module free slots0
Number of power module filled slots0
redundantNo
Physical
colourCharcoal
height22.2 cm
width13.2 cm
depth35.6 cm
net weight11 kg
mounting preferenceNo preference
mounting modeNot rack-mountable
USB compatibleNo
Input
network frequency47...63 Hz
input voltage limits160...286 V adjustable
175...295 V
Output
Maximum configurable power in W660 W
UPS typeLine interactive
maximum output current10 A
Maximum configurable power in VA1100 VA
Conformance
product certificationsCE
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 %
operating altitude0...10000 ft
ambient air temperature for storage-5…45 °C
storage Relative Humidity0…95 %
storage altitude0.00…15240.00 m
acoustic level45 dBA
heat dissipation180 Btu/h
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
number of battery filled slots1
number of battery free slots0
Battery recharge time10 h
number of battery replacement quantity1
battery charger power18 W rated
Battery power in VAH180 VAh runtime
battery life2…4 year(s)
Battery graph commentsThis graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several v
extended runtime0
Communications & Management
control panelLED status display with on line : on battery : replace battery and overload indicators
alarmAlarm when on battery : distinctive low battery alarm : configurable delays
Surge Protection and Filtering
Surge energy rate441 J
noise suppressionFull time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data line protectionRJ11 analog phone line for phone/fax/modem/DSL
Packing Units
Package 1 Weight13.5 kg
Package 1 Height31 cm
Package 1 width24.4 cm
Package 1 Length45 cm
SCC1410731304250132
Number of Units in Package 21
Package 2 Weight13.47 kg
Package 2 Length309.88 mm
Number of Units in Package 340
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.