



APC Back-UPS, 1100VA/660W, Tower, 230V, 5x 6A India outlets, AVR, User Replaceable Battery
BR1100CI-IN
Replacement battery (1) is available
Environmental performance of the product Learn more
Sustainable by Design
Compatible Software
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 66-660 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Rated power in W | 660 W |
Rated power in VA | 1100 VA |
output connection type | 3 India 2/3-pin 6A 2 India 2/3-pin 6A surge |
Cable length | 1.48 m |
Number of cables | 1 |
Battery type | Lead-acid battery |
Provided equipment | user manual warranty card |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Colour | Charcoal |
---|---|
Height | 22.2 cm |
Width | 13.2 cm |
Depth | 35.6 cm |
Net weight | 11 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
USB compatible | No |
Network frequency | 47...63 Hz |
---|---|
Input voltage limits | 160...286 V adjustable 175...295 V |
Maximum configurable power in W | 660 W |
---|---|
UPS type | Line interactive |
Maximum output current | 10 A |
Maximum configurable power in VA | 1100 VA |
Product certifications | CE |
---|
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -5…45 °C |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0.00…15240.00 m |
Acoustic level | 45 dBA |
Heat dissipation | 180 Btu/h |
Run Time | View Runtime Graph |
---|---|
Number of battery filled slots | 1 |
Number of battery free slots | 0 |
Battery recharge time | 10 h |
Number of battery replacement quantity | 1 |
Battery charger power | 18 W rated |
Battery power in VAH | 180 VAh runtime |
Battery life | 2…4 year(s) |
Replacement battery | APCRBC113 |
Battery graph comments | This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several v |
Extended runtime | 0 |
Control panel | LED status display with on line : on battery : replace battery and overload indicators |
---|---|
Alarm | Alarm when on battery : distinctive low battery alarm : configurable delays |
Surge energy rate | 441 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 31 cm |
Package 1 Width | 45 cm |
Package 1 Length | 24.4 cm |
Package 1 Weight | 13.5 kg |
SCC14 | 10731304250132 |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.