

APC Power-Saving Back-UPS Pro 1000VA, 230V, with LCD
BR1000GUXI
Discontinued on:01 April 2022
To be end-of-service on:08 July 2024
Recommended replacement(s)
Replacement battery (1) is available
Environmental performance of the product Learn more
Sustainable by Design
Compatible Software
Specifications
Lead time | Usually in Stock |
---|
Main Input Voltage | 230 V |
---|---|
Rated power in W | 600 W |
Rated power in VA | 1000 VA |
output connection type | 4 India 3-pin 6A 2 India 3-pin 6A surge |
Cable length | 1.52 m |
Number of cables | 1 |
Battery type | External battery system |
Provided equipment | user manual USB cable warranty card |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Height | 30.1 cm |
---|---|
Width | 11.4 cm |
Depth | 38.2 cm |
Net weight | 5.5 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
---|---|
plug standard | India 3-pin 6A |
Input voltage limits | 150...280 V |
Maximum configurable power in W | 600 W |
---|---|
Output frequency | 50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz sync to mains |
UPS type | Line interactive |
Wave type | Stepped approximation to a sinewave |
Bypass type | Built-in bypass |
Efficiency | 80 % (full load) 84 % (half load) |
Maximum configurable power in VA | 1000 VA |
Transfer time | 6 ms typical : 10 ms maximum |
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -15…45 °C |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0.00…15240.00 m |
Acoustic level | 45 dBA |
Number of battery filled slots | 0 |
---|---|
Number of battery free slots | 0 |
Battery power in VAH | 0 VAh runtime |
Battery life | 2…4 year(s) |
Replacement battery | RBC5 |
Extended runtime | 1 |
Control panel | Multifunction LCD status and control console |
---|---|
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 680 J |
---|---|
Let through voltage rating | 330 V |
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 38.1 cm |
Package 1 Width | 48.3 cm |
Package 1 Length | 22.9 cm |
Package 1 Weight | 6.8 kg |
SCC14 | 10731304294167 |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
BR1000GUXI is replaced by: