Our Brands

BATT RACK 12V 100/110AH X36 W/MCCB

BATTRACK13

BATTRACK13 has not been replaced. Please contact your customer care centre for more information.
notification_ok
Environmental performance of the product Learn more
arrow2_down

Specifications

Overview
Lead timeUsually Ships within 2 Weeks
Physical
height190 cm
width153 cm
depth36 cm
net weight80 kg
mounting modeNot rack-mountable
Environmental
ambient air temperature for operation-25…70 °C
operating altitude0...3280 ft
relative humidity0…95 %
ambient air temperature for storage-25…70 °C
storage altitude0.00…3048.00 m
storage Relative Humidity0…95 %
Batteries & Runtime
battery locationBattery cabinet
number of battery free slots0
number of battery filled slots0
Packing Units
Package 1 Weight80 kg
Package 1 Height190 cm
Package 1 width153 cm
Package 1 Length36 cm
Contractual warranty
Warranty1 year (parts only)
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Take-back program available

notification_ok

REACh Regulation

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

EU RoHS Declaration

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.