Our Brands

BATT 12 26AH GLOBAL YUASA 5YR

BATT1226YUA5

BATT1226YUA5 has not been replaced. Please contact your customer care centre for more information.
arrow2_down

Specifications

Overview
Lead timeUsually Ships within 2 Weeks
Main
battery typeVRLA
Physical
height12.5 cm
width17.5 cm
depth16.6 cm
net weight9.1 kg
mounting modeNot rack-mountable
Output
battery capacity26000 mA.h
Environmental
ambient air temperature for operation0…35 °C
operating altitude0...3280 ft
relative humidity0…95 %
ambient air temperature for storage-25…70 °C
storage altitude0.00…3048.00 m
storage Relative Humidity0…95 %
Batteries & Runtime
number of battery free slots0
number of battery filled slots0
Packing Units
Package 1 Weight9.1 kg
Package 1 Height12.5 cm
Package 1 width17.5 cm
Package 1 Length16.6 cm
Contractual warranty
Warranty1 year (parts only)
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Take-back program available

notification_ok

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

EU RoHS Declaration

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.