






+ 2
StruxureWare Data Center Expert; 1000 Node License Only
AP951000
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Lead time | Usually in Stock |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 22.9 cm |
Package 1 Width | 0.6 cm |
Package 1 Length | 30.5 cm |
Package 1 Weight | 0.45 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Take-back program available
Well-being performance
REACh free of SVHC
Lead free
Certifications & Standards
REACh Regulation
EU RoHS Directive
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.