






+ 3
APC Smart-UPS RT 20kVA RM 230V
SURT20KRMXLI
Environmental performance of the product Learn more
Specifications
Presentation | High density, double-conversion on-line power protection with scalable runtime. |
---|---|
Lead time | Usually in Stock |
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 1600-16000 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V 400 V 3 phases |
Other Input Voltage | 220 V 240 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
rated power in W | 16000 W |
rated power in VA | 20000 VA |
nb of power socket outlets | 2 IEC Jumpers 8 IEC 60320 C19 |
output connector type | Hard wire 3-wire (H N + E) 1 Hard wire 5-wire (3P + N + E) 1 |
number of rack unit | 12U |
battery type | Lead-acid battery |
provided equipment | CD with software Rack mounting support rails Smart UPS signalling RS-232 cable User manual Web/SNMP management card |
Number of power module free slots | 0 |
---|---|
Number of power module filled slots | 0 |
redundant | No |
colour | Black |
---|---|
height | 53.3 cm |
width | 43.2 cm |
depth | 77.3 cm |
net weight | 247.73 kg |
mounting location | Front |
mounting preference | Lower |
mounting mode | Rack-mounted |
two post mountable | 0 |
USB compatible | No |
network frequency | 40...70 Hz auto-sensing |
---|---|
number of input connectors | 1 hard wire 3-wire (1P + N + E) 1 hard wire 5-wire (3P + N + E) |
input voltage limits | 160...280 V |
maximum input current | 115 A |
switching current capacity | 125 A |
input harmonic distortion | Less than 5 % for full load |
input current | 115 A (1 phase) 38.3 A per phase (3 phases) |
Input Power Factor at Full Load | 0.98 |
Maximum configurable power in W | 16000 W |
---|---|
harmonic distortion | Less than 5 % |
output frequency | 50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz sync to mains |
crest factor | 3 : 1 |
UPS type | Double conversion online |
Wave type | Sine wave |
output overload operation | 60 seconds at 125% and 30 seconds at 150% |
bypass type | Built-in static bypass Internal bypass (automatic and manual) Optional external bypass |
efficiency | 93 % (in battery operation) |
Maximum configurable power in VA | 20000 VA |
product certifications | BSMI VDE |
---|---|
standards | EN/IEC 62040-2 EN/IEC 62040-1-1 |
ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % non-condensing |
operating altitude | 0...10000 ft |
ambient air temperature for storage | -15…45 °C |
storage Relative Humidity | Non-condensing 0…95 % |
storage altitude | 0.00…15240.00 m |
acoustic level | 59 dBA |
heat dissipation | 3770 Btu/h |
IP degree of protection | IP20 |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
number of battery filled slots | 4 |
number of battery free slots | 0 |
Battery recharge time | 2.5 h |
number of battery replacement quantity | 4 |
additional information | Configurable for 400 or 415 V 3 Phase nominal output voltage |
battery voltage | +/- 192 V (split battery referenced to neutral) |
discharge battery voltage | +/- 154 V |
battery charger power | 1530 W rated |
Battery power in VAH | 3840 VAh runtime |
battery life | 3…5 year(s) |
battery option | SURT192RMXLBP2 1 7680 VAh SURT192RMXLBP2 2 11520 VAh SURT192RMXLBP2 3 15360 VAh SURT192RMXLBP2 4 19200 VAh SURT192RMXLBP2 5 23040 VAh SURT192RMXLBP2 6 26880 VAh SURT192RMXLBP2 8 34560 VAh SURT192RMXLBP2 9 38400 VAh |
extended runtime | 1 |
free slots | 0 |
---|---|
preinstalled device | Network management card 2 with environmental monitoring |
control panel | Multifunction LCD status and control console |
alarm | Audible and visible alarms : configurable delays |
Emergency power off | Yes |
noise suppression | Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449 |
---|
Package 1 Weight | 314.09 kg |
---|---|
Package 1 Height | 99 cm |
Package 1 width | 61 cm |
Package 1 Length | 100.3 cm |
Number of Units in Package 3 | 1 |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
Environmental Disclosure
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.