



APC Easy UPS On-Line SRV Ext. Runtime 10000VA 230V with External Battery Pack
SRV10KIL
+ Lifecycle Services
Specifications
Presentation | High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions. |
---|---|
Lead time | Usually in Stock |
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 1000-10000 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Other Input Voltage | 220 V 240 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
rated power in W | 10000 W |
rated power in VA | 10000 VA |
output connector type | Hard wire 3-wire (H N + E) 1 |
provided equipment | Basic UPS signalling RS-232 cable CD with software 1 x DC cable User manual USB cable |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
redundant | No |
colour | Black |
---|---|
height | 36.8 cm |
width | 38 cm |
depth | 48.5 cm |
net weight | 76.5 kg |
mounting location | Front |
mounting preference | No preference |
mounting mode | Not rack-mountable |
USB compatible | Yes |
mounting position | Vertical |
input voltage limits | 110...300 V half load 176...300 V full load |
---|---|
number of input connectors | 1 hard wire 3-wire (1P + N + E) |
network frequency | 40...70 Hz auto sensing |
Maximum configurable power in VA | 10000 VA |
---|---|
Maximum configurable power in W | 10000 W |
output frequency | 50/60 Hz +/- 3 Hz sync to mains |
harmonic distortion | 1 % |
UPS type | Double conversion online |
Wave type | Sine wave |
efficiency | 94 % (full load) |
additional information | Configurable for 220 : 230 or 240 nominal output voltage |
bypass type | Internal bypass (automatic and manual) |
crest factor | 3 : 1 |
product certifications | CE EAC TISI |
---|---|
standards | EN/IEC 62040-1 EN/IEC 62040-2 |
ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % non-condensing |
operating altitude | 0...3000 m |
ambient air temperature for storage | -15…60 °C |
storage Relative Humidity | Non-condensing 0…95 % |
storage altitude | 0…15000 m |
acoustic level | 58 dB |
heat dissipation | 2128 Btu/h |
IP degree of protection | IP20 |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
battery type | Lead-acid battery |
battery voltage | 240 V |
number of battery filled slots | 0 |
number of battery free slots | 0 |
Battery recharge time | 9 h |
battery life | 3…5 year(s) |
battery charger power | 1170 W rated |
battery option | SRV240BP-9A 1 3024 VAh SRV240BP-9A 2 4536 VAh SRV240BP-9A 3 6048 VAh SRV240BP-9A 4 7560 VAh SRV240BP-9A |
alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
---|---|
control panel | Multifunction LCD status and control console |
Emergency power off | Yes |
free slots | 1 |
Surge energy rate | 600 J |
---|
Package 1 Weight | 82.5 kg |
---|---|
Package 1 Height | 46 cm |
Package 1 width | 58 cm |
Package 1 Length | 57 cm |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.