


APC SmartUPS SMTL 1000/750VA Tower Mounting Stabilizing Feet
SMTL2USF
Specifications
Lead time | Usually in Stock |
---|
Height | 142 mm |
---|---|
Width | 164 mm |
Depth | 216 mm |
Net weight | 0.355 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Not applicable, out of EU RoHS legal scope
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.