






+ 2
APC Smart-UPS C 1000VA Rack Mountable 230V with SmartConnect
SMC1000I-2UC
Environmental performance of the product Learn more
+ Lifecycle Services
Specifications
Presentation | Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 60-600 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Other Input Voltage | 220 V 240 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
rated power in W | 600 W |
rated power in VA | 1000 VA |
Input Connection Type | IEC 320 C14 |
nb of power socket outlets | 4 IEC 320 C13 2 IEC Jumpers |
number of rack unit | 2U |
number of cables | 1 |
battery type | Lead-acid battery |
provided equipment | Documentation CD Installation guide Rack mounting brackets USB cable |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
product web sub-family | Cloud-enabled monitoring |
redundant | No |
colour | Black |
---|---|
height | 8.6 cm |
width | 43.2 cm |
depth | 40.6 cm |
net weight | 20.52 kg |
mounting location | Front |
mounting preference | Lower |
mounting mode | Rack-mounted |
two post mountable | 1 |
USB compatible | Yes |
input voltage limits | 170...300 V adjustable 180...287 V |
---|---|
network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
harmonic distortion | Less than 5 % |
---|---|
Maximum configurable power in VA | 1000 VA |
Maximum configurable power in W | 600 W |
Transfer time | 6 ms typical : 10 ms maximum |
UPS type | Line interactive |
Wave type | Sine wave |
output frequency | 50/60 Hz +/- 3 Hz sync to mains |
product certifications | C-Tick CE GOST VDE |
---|---|
standards | UL 1778 |
acoustic level | 42 dBA |
---|---|
heat dissipation | 46 Btu/h |
operating altitude | 0...10000 ft |
ambient air temperature for operation | 0…40 °C |
ambient air temperature for storage | -15…45 °C |
storage altitude | 0.00…15240.00 m |
relative humidity | 0…95 % |
storage Relative Humidity | 0…95 % |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
extended runtime | 0 |
number of battery filled slots | 0 |
number of battery free slots | 0 |
Battery recharge time | 3 h |
number of battery replacement quantity | 1 |
battery life | 4…6 year(s) |
Battery power in VAH | 216 VAh runtime |
battery charger power | 72 W rated |
alarm | Alarm when on battery : distinctive low battery alarm : configurable delays |
---|---|
control panel | Multifunction LCD status and control console |
free slots | 0 |
Surge energy rate | 459 J |
---|---|
noise suppression | Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Package 1 Weight | 22.280 kg |
---|---|
Package 1 Height | 24.130 cm |
Package 1 width | 54.610 cm |
Package 1 Length | 58.420 cm |
Number of Units in Package 3 | 16 |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.