

Galaxy VS Maintenance Bypass Panel, single unit, 150kW 400V wallmount
GVSBPSU150KH
Specifications
Presentation | Maintenance bypass cabinet for complete isolation of the UPS during service operations. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Main Input Voltage | 400 V 3 phases |
---|
height | 80 cm |
---|---|
width | 60 cm |
depth | 28 cm |
net weight | 48 kg |
ambient air temperature for operation | 0…40 °C |
---|---|
operating altitude | 0...3000 ft |
relative humidity | 0…95 % non-condensing |
ambient air temperature for storage | -25…55 °C |
storage Relative Humidity | Non-condensing 0…95 % |
Package 1 Weight | 48 kg |
---|---|
Package 1 Height | 80 cm |
Package 1 width | 60 cm |
Package 1 Length | 28 cm |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Under investigation
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.