


1 videos
Galaxy VS Parallel Maintenance Bypass Panel for 2 UPSs, 60-120kW 400V Wallmount
GVSBPAR60K120H
Environmental performance of the product Learn more
Specifications
Presentation | Maintenance bypass panel for complete isolation of two UPSs in parallel during service operations. |
---|---|
Lead time | Usually Ships within 2 Weeks |
height | 100 cm |
---|---|
width | 90 cm |
depth | 28 cm |
net weight | 83 kg |
ambient air temperature for operation | 0…40 °C |
---|---|
ambient air temperature for storage | -25…55 °C |
Package 1 Weight | 113 kg |
---|---|
Package 1 Height | 56.5 cm |
Package 1 width | 100 cm |
Package 1 Length | 120 cm |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.