

EasyPDU, Switched, Zero U, 22 kW, 230V, (18) C13 & (6) C19;IEC309
EPDU1232S
+ Lifecycle Services
Specifications
Lead time | Usually in Stock |
---|
Main Input Voltage | 400 V 3 phases |
---|---|
Main Output Voltage | 230 V |
Input Connection Type | IEC 60309 32 A 3P + N + PE |
colour | Black |
---|---|
height | 1794 mm |
width | 55 mm |
depth | 62 mm |
net weight | 8.17 kg |
mounting location | Side |
mounting position | Vertical |
input current limits | 32 A |
---|---|
Load capacity | 22 kW |
network frequency | 50/60 Hz |
plug standard | IEC 60309 |
number of power socket outlets | 18 IEC 60320 C13 6 IEC 60320 C19 |
---|
product certifications | CE EAC RCM TÜV |
---|
ambient air temperature for operation | -5…45 °C |
---|---|
relative humidity | 5…95 % |
operating altitude | 0...3000 m |
ambient air temperature for storage | -25…65 °C |
storage Relative Humidity | 5…95 % |
Number of Units in Package 1 | 1 |
---|---|
Package 1 Weight | 9.45 kg |
Package 1 Height | 1950 mm |
Package 1 width | 160 mm |
Package 1 Length | 110 mm |
Warranty | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreWell-being performance
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.