


1 videos
Easy UPS 3S 20 kVA 400 V 3:3 UPS with internal batteries - 15 minutes runtime
E3SUPS20KHB1
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Presentation | Easy-to-install, easy-to-operate, easy-to-maintain, and easy-to-service 20 kVA, 400V 3-phase UPS. With advanced product features, competitive specifications, and robust electrical design, the Easy UPS 3S UPS makes business continuity easy for small and medium data centers and electrical rooms. Includes dust filter and conformance-coated boards for harsh environments, and 2 internal 7Ah modular battery strings, expandable to 3 strings for extended runtime. |
---|---|
Lead time | Usually Ships within 6 Weeks |
Main Input Voltage | 400 V 3 phases |
---|---|
Other Input Voltage | 380 V 415 V |
Main Output Voltage | 400 V 3 phases |
Other Output Voltage | 380 V 415 V |
Rated power in W | 20 kW |
Rated power in VA | 20 kVA |
provided equipment | Dust filter Installation guide |
colour | White (RAL 9003) |
---|---|
Height | 140 cm |
Width | 38 cm |
Depth | 92.8 cm |
Net weight | 446 kg |
USB compatible | Yes |
Maximum input current | 37 A |
---|---|
Input harmonic distortion | Less than 3 % for full load |
Load power factor | 0.9 leading to 0.9 lagging |
Input Power Factor at Full Load | 0.99 |
input voltage limits | 304...477 V |
network frequency | 45...65 Hz |
Maximum configurable power in VA | 20 kVA |
---|---|
Maximum configurable power in W | 20 kW |
output frequency | 50 Hz sync to mains 60 Hz sync to mains |
Harmonic distortion | Less than 3 % |
Output harmonic distortion | < 3% linear load |
Output voltage tolerance | +/- 1.5 % |
UPS type | Double conversion online |
Additional information | UPS weight does not include battery weight. |
Product certifications | CE EAC RCM |
---|
Ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % non-condensing |
Operating altitude | 0...3333 ft |
Ambient air temperature for storage | -15…40 °C |
storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0.00…15240.00 m |
Acoustic level | 60 dBA |
Heat dissipation | 900 Btu/h |
IP degree of protection | IP20 |
Efficiency | View Efficiency Graph |
---|---|
Battery type | VRLA |
Battery voltage | 240 V |
Maximum short-circuit current | 10 kA |
Number of battery filled slots | 2 |
Number of battery free slots | 1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 164 cm |
Package 1 Width | 101.4 cm |
Package 1 Length | 56.3 cm |
Package 1 Weight | 494 kg |
Warranty | 1 year on-site repair or replace with factory authorized Start-Up |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
China RoHS Regulation
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.