



Back UPS Pro BR 1300VA, 8 Outlets, AVR, LCD Interface
BR1300MI
Replacement battery (1) is available
Environmental performance of the product Learn more
Sustainable by Design
Compatible Software
Description
This product is part of the Back-UPS Pro range. This 1300VA UPS has 8 total outlets, 6 outlets provide UPS power backup and surge protection, 2 outlets offer surge protection only. It features a built-in AVR and a LCD interface with audible alarms. Its runtime at 100 Watts is 1 hour. This UPS is UL1778 Listed. Its dimensions are 25 x 10 x 38.2 cm and 11.85 kg. The Back-UPS Pro family offers guaranteed power protection for high-performance computer systems, routers, external storage devices, game consoles, and other home and business electronics.
Specifications
Lead time | Usually in Stock |
---|
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 78-780 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Rated power in W | 780 W |
Rated power in VA | 1300 VA |
output connection type | 6 IEC 60320 C13 2 IEC 60320 C13 surge |
Battery type | Lead-acid battery |
Provided equipment | user manual USB cable |
---|---|
Number of power module free slots | 0 |
Number of power module filled slots | 0 |
Redundant | No |
Colour | Black |
---|---|
Height | 10 cm |
Width | 25 cm |
Depth | 38.2 cm |
Net weight | 10.2 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
---|---|
Input voltage limits | 176...294 V |
Maximum input current | 10 A |
Switching current capacity | 10 A |
Maximum configurable power in W | 780 W |
---|---|
Output frequency | 50/60 Hz +/- 1 Hz sync to mains |
UPS type | Line interactive |
Maximum configurable power in VA | 1300 VA |
Product certifications | A-Tick C-Tick CE EAC RCM TISI |
---|---|
Marking | GS Mark |
Standards | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -15…45 °C |
Storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0.00…15240.00 m |
Acoustic level | 45 dBA |
heat dissipation | 21.5 Btu/h |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 16 h |
Number of battery replacement quantity | 1 |
Battery voltage | 24 V |
Battery capacity | 6.0 Ah |
Battery charger power | 11 W rated |
Battery power in VAH | 177 VAh runtime |
Battery life | 3…5 year(s) |
Replacement battery | APCRBC165 |
Extended runtime | 0 |
control panel | Multifunction LCD status and control console |
---|---|
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 509 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 10% of IEEE surge let-through : zero clamping response time: instantaneous |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 33 cm |
Package 1 Width | 22.5 cm |
Package 1 Length | 48.5 cm |
Package 1 Weight | 11.85 kg |
SCC14 | 10731304346903 |
Warranty | 2 years repair or replace, 3 years repair or replace for European Union countries |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
China RoHS Regulation
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.