Our Brands

APC Replacement battery cartridge #140

APCRBC140

notification_ok
Environmental performance of the product Learn more
arrow2_down

Description

The genuine APC Replacement Battery Cartridge (RBC) is tested and certified for 100% compatibility to the the specific APC UPS. This lead-acid RBC has a lifetime of three to five years which offers reliable support and extends the useful life of your UPS. The APC RBC comes fully assembled and ready for use. To see the compatible UPS list, please click "View Compatible UPS Models"button in "Get Support" Section at APC.com
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
battery typeLead-acid battery
provided equipmentBattery recycling guide
Physical
colourBlack
height12.2 cm
width19.7 cm
depth59.7 cm
net weight34.55 kg
mounting modeNot rack-mountable
Environmental
ambient air temperature for operation0…40 °C
operating altitude0...10000 ft
relative humidity0…95 % non-condensing
ambient air temperature for storage-15…45 °C
storage altitude0.00…15240.00 m
storage Relative Humidity0…95 % Non-condensing
Batteries & Runtime
number of battery free slots0
number of battery filled slots0
device mountingEnclosed battery cartridge
battery voltage192 V
additional informationEach APCRBC140 consists of 2 battery modules as shown in the product image.
number of battery replacement quantity1
Packing Units
Package 1 Weight37.27 kg
Package 1 Height22.6 cm
Package 1 width40.9 cm
Package 1 Length78.1 cm
Number of Units in Package 320
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Take-back program available

notification_ok

REACh Regulation

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

EU RoHS Declaration

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.