APC SmartUPS/SmartUPS RT Two Post Rail Kit
AP9625
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Presentation | Accessory solutions to tailor the Smart-UPS to meet your specific needs. |
---|---|
Lead time | Usually in Stock |
number of cables | 1 |
---|---|
Provided equipment | Installation guide Mounting hardware Rack mounting brackets |
Height | 8.9 cm |
---|---|
Width | 5.1 cm |
Depth | 26.7 cm |
Net weight | 1.36 kg |
Mounting mode | Rack-mounted |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12 cm |
Package 1 Width | 28 cm |
Package 1 Length | 21 cm |
Package 1 Weight | 3 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Take-back program available
Well-being performance
Lead free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.