



Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 30A, 200/208V, (21) C13 & (3) C19
AP8641
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Presentation | APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager. |
---|---|
Lead time | Usually in Stock |
Main Input Voltage | 200 V 208 V 230 V |
---|---|
Main Output Voltage | 200 V 208 V |
Input Connection Type | NEMA L6-30P |
Number of rack unit | 0U |
Cable length | 3.00 m |
number of cables | 1 |
Provided equipment | CAN port terminator Installation guide Rack mounting brackets Safety guide Serial configuration cable |
Colour | Black |
---|---|
Height | 182.9 cm |
Width | 5.6 cm |
Depth | 5.1 cm |
Net weight | 8.23 kg |
Mounting location | Side |
Mounting preference | No preference |
Mounting mode | Rack-mounted |
USB compatible | No |
[In] rated current | 24 A |
---|---|
Permissible voltage | 200…240 V |
Max line current | 30 A |
Input current limits | 30 A |
Load capacity | 4992 VA |
network frequency | 50/60 Hz |
number of power socket outlets | 21 IEC 60320 C13 3 IEC 60320 C19 |
---|
Product certifications | cUL listed PSE UL listed VCCI class A |
---|---|
Standards | FCC part 15 class A ICES-003 |
Ambient air temperature for operation | -5…60 °C |
---|---|
relative humidity | 5…95 % |
Operating altitude | 0...10000 ft |
Ambient air temperature for storage | -25…65 °C |
storage Relative Humidity | 5…95 % |
Storage altitude | 0.00…15240.00 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 203.8 cm |
Package 1 Width | 11.8 cm |
Package 1 Length | 16.2 cm |
Package 1 Weight | 10.5 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Lead free
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.