

Angle Fan Sub-Assembly For SW (0901313) - Spare Part
W0G-0901313
Discontinued on:31 December 2021
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Height | 12.7 cm |
---|---|
Width | 48.26 cm |
Depth | 93.98 cm |
Net weight | 15 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 22.86 cm |
Package 1 Width | 58.42 cm |
Package 1 Length | 97.79 cm |
Package 1 Weight | 18.272 kg |
Warranty | 1 year (parts only) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.