Our Brands

APC Smart-UPS RT 20kVA, 230/380...415V, LCD, rackmount, 7U

SRTG20KXLI

arrow2_down

Specifications

Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 2000-20000 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
rated power in W20000 W
rated power in VA20000 VA
output connector typeHard wire 5 wire (3P + N + E) 1
Hard wire 3-wire (1P + N + E) 1
IEC connector 3-wire (1P + N + E) 1
Main Output Voltage380...415 V 3 phases
230 V 1 phase
Other Output Voltage230 V
Other Input Voltage220...240 V
Main Input Voltage380...415 V 3 phases
230 V
number of rack unit7U
General
provided equipmentSmart UPS signalling RS-232 cable
Number of power module free slots0
Number of power module filled slots0
redundantNo
Physical
colourBlack
depth70.0 cm
height30.6 cm
mounting locationFront
mounting preferenceLower
net weight142.5 kg
mounting modeRack-mounted
two post mountable0
USB compatibleNo
width440 mm
Input
network frequency40...70 Hz auto-sensing
number of input connectors1 hard wire 5 wire (3P + N + E)
1 hard wire 3-wire (1P + N + E)
input voltage limits160...285 V
380 V 380...415 V
maximum input current87 A
switching current capacity125 A
input harmonic distortionLess than 5 % for full load
input current87 A
load power factorFrom 0.9 leading to 1 lagging
Output
Maximum configurable power in W20000 W
harmonic distortionLess than 5 %
output frequency50/60 Hz +/- 0.1 Hz sync to mains
crest factor3 : 1
UPS typeDouble conversion online
Wave typeSine wave
output overload operation60 seconds at 125% and 30 seconds at 150%
bypass typeBuilt-in static bypass
efficiency93 % (in battery operation)
full load runtime00:03:30 20000 W
half load runtime00:09:30 10000 W
Maximum configurable power in VA20000 VA
Conformance
product certificationsCB
standardsEN/IEC 62040-2
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 % non-condensing
operating altitude0...3000 m
ambient air temperature for storage-15…45 °C
storage Relative Humidity0…95 % Non-condensing
storage altitude0…15000 m
acoustic level58 dBA
heat dissipation3821 Btu/h
IP degree of protectionIP20
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
battery typeLead-acid battery
number of battery filled slots0
number of battery free slots0
Battery recharge time4 h
number of battery replacement quantity0
additional informationConfigurable for 380 : 400 or 415 V 3 Phase nominal output voltage
battery voltage+/- 192 V
battery charger power2160 W rated
Battery power in VAH3265 VAh capacity
3265 VAh runtime
battery life3…5 year(s)
battery optionSRTG192XLBP2 1 6912 VAh
SRTG192XLBP2 2 10617 VAh
SRTG192XLBP2 3 13824 VAh
SRTG192XLBP2 4 17280 VAh
extended runtime1
Communications & Management
free slots0
preinstalled deviceNetwork management card
control panelMultifunction LCD status and control console
alarmAlarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency power offYes
Surge Protection and Filtering
noise suppressionFull time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Package 1 Weight157.2 kg
Package 1 Height535 mm
Package 1 width590 mm
Package 1 Length790 mm
Contractual warranty
Warranty3 years repair or replace (excluding battery) and 2 years for battery
arrow2_down

Documents

arrow2_down

Software and Firmware