Our Brands

APC Smart-UPS SRT 6000VA, 230V, LCD, rackmount w/kit, 6x IEC 60320 C13 & 2x IEC Jumpers & 4x IEC 60320 C19 outlets

SRT6KXLI

notification_ok
Environmental performance of the product Learn more
arrow2_down
arrow2_down

Specifications

Overview
PresentationHigh density, double-conversion on-line power protection with scalable runtime.
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 600-6000 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
rated power in W6000 W
rated power in VA6000 VA
nb of power socket outlets6 IEC 60320 C13
2 IEC Jumpers
4 IEC 60320 C19
output connector typeHard wire 3-wire (H N + E) 1
Main Output Voltage230 V
Other Output Voltage220 V
240 V
Other Input Voltage220 V
240 V
Main Input Voltage230 V
General
provided equipmentCD with software
Documentation CD
Installation guide
Removable support feet
Temperature probe
USB cable
Warranty card
Web/SNMP management card
product web sub-familyHigh density
Number of power module free slots0
Number of power module filled slots0
redundantNo
Physical
colourBlack
depth71.94 cm
height43.2 cm
mounting positionVertical
mounting preferenceNo preference
net weight60 kg
mounting modeRack-mounted with kit
two post mountable0
USB compatibleYes
width17.4 cm
Input
network frequency40...70 Hz auto-sensing
number of input connectors1 hard wire 3-wire (1P + N + E)
input voltage limits100...275 V adjustable (half load)
Output
Maximum configurable power in W6000 W
harmonic distortionLess than 2 %
output frequency50/60 Hz +/- 3 Hz sync to mains
crest factor3 : 1
UPS typeDouble conversion online
Wave typeSine wave
bypass typeInternal bypass (automatic and manual)
Maximum configurable power in VA6000 VA
Conformance
product certificationsCE
EAC
IRAM
RCM
VDE
markingCE Mark
standardsEN/IEC 62040-1
EN/IEC 62040-2
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 % non-condensing
operating altitude0...10000 ft
ambient air temperature for storage-15…45 °C
storage Relative Humidity0…95 % Non-condensing
storage altitude0.00…15240.00 m
acoustic level55 dBA
heat dissipation1300 Btu/h
IP degree of protectionIP20
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
battery typeLead-acid battery
number of battery filled slots0
Battery recharge time1.5 h
number of battery replacement quantity1
battery voltage192 V
battery charger power597 W rated
Battery power in VAH902 VAh runtime
battery life3…5 year(s)
battery optionSRT192BP 1 2706 VAh
SRT192BP 2 4510 VAh
SRT192BP 3 6314 VAh
SRT192BP 4 8118 VAh
SRT192BP 5 9922 VAh
SRT192BP 6 11726 VAh
SRT192BP 8 15334 VAh
SRT192BP 10 18942 VAh
extended runtime1
Communications & Management
free slots1
control panelMultifunction LCD status and control console
alarmAudible and visible alarms prioritized by severity
Emergency power offYes
Surge Protection and Filtering
Surge energy rate480 J
Packing Units
Package 1 Weight67 kg
Package 1 Height37 cm
Package 1 width61 cm
Package 1 Length96 cm
Number of Units in Package 36
Contractual warranty
Warranty3 years repair or replace (excluding battery) and 2 years for battery
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware