Our Brands

APC Easy UPS Line-interactive SMV 3000VA 230V with Network Slot

SMV3000CAI

arrow2_down
arrow2_down

Specifications

Overview
PresentationEasy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 210-2100 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
rated power in W2100 W
rated power in VA3000 VA
nb of power socket outlets6 IEC 60320 C13
Main Output Voltage230 V
Other Input Voltage220 V
240 V
Main Input Voltage230 V
plug standardIEC 60320 C20
number of cables1
General
provided equipmentDocumentation CD
User manual
USB cable
Number of power module free slots0
Number of power module filled slots0
redundantNo
Physical
colourBlack
depth45.5 cm
height24 cm
mounting preferenceNo preference
net weight25.2 kg
mounting modeNot rack-mountable
two post mountable0
USB compatibleNo
width18 cm
Input
network frequency45...65 Hz +/- 1 Hz auto-sensing
input voltage limits165...295 V
Output
Maximum configurable power in W2100 W
output frequency50/60 Hz +/- 1 Hz unsynchronised
crest factor3 : 1
UPS typeLine interactive
Wave typeSine wave
Maximum configurable power in VA3000 VA
Transfer time2-6 ms typical : 12 ms maximum
Conformance
product certificationsCE
standardsEN/IEC 62040-1
EN/IEC 62040-2
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 % non-condensing
operating altitude0...3000 m
ambient air temperature for storage-10…40 °C
storage Relative Humidity0…95 % Non-condensing
storage altitude0…15000 m
acoustic level45 dBA
IP degree of protectionIP20
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
battery typeLead-acid battery
number of battery filled slots0
number of battery free slots0
Battery recharge time4 h
battery voltage48 V
battery charger power99 W rated
Battery power in VAH432 VAh capacity
395 VAh runtime
battery life3…5 year(s)
extended runtime0
Communications & Management
free slots1
alarmAlarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate125 J
Packing Units
Package 1 Weight28.9 kg
Package 1 Height41.4 cm
Package 1 width31.9 cm
Package 1 Length60.4 cm
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.

REACh Regulation

EU RoHS Directive

Under investigation

Under investigation

arrow2_down

Documents

arrow2_down

Software and Firmware