Our Brands

APC Smart-UPS 1000VA 230V Tower with 6 year warranty package

SMT1000I-6W

notification_ok
Environmental performance of the product Learn more
arrow2_down

Compatible Software

arrow2_down
arrow2_down

Specifications

Overview
PresentationIntelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Lead timeUsually Ships within 2 Weeks
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 70-700 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
rated power in W700 W
rated power in VA1000 VA
nb of power socket outlets8 IEC 320 C13
2 IEC Jumpers
Main Output Voltage230 V
Other Output Voltage220 V
240 V
Other Input Voltage220 V
240 V
Main Input Voltage230 V
plug standardIEC 320 C14
General
Number of power module filled slots0
Number of power module free slots0
product web sub-familyExtended warranty package
redundantNo
provided equipmentCD with software
Documentation CD
Installation guide
Smart UPS signalling RS-232 cable
USB cable
Physical
mounting locationFront
mounting modeNot rack-mountable
mounting preferenceNo preference
depth43.9 cm
height21.9 cm
net weight18.86 kg
width17.1 cm
two post mountable0
USB compatibleNo
colourBlack
Input
input voltage limits151...302 V adjustable
160...286 V
network frequency50/60 Hz +/- 3 Hz auto-sensing
Output
harmonic distortionLess than 5 % at full load
Maximum configurable power in VA1000 VA
Maximum configurable power in W700 W
UPS typeLine interactive
Wave typeSine wave
output frequency47...53 Hz for 50 Hz nominal sync to mains
57...63 Hz for 60 Hz nominal sync to mains
Conformance
product certificationsC-Tick
CE
VDE
standardsEN 50091-1
EN 50091-2
Environmental
acoustic level41 dBA
heat dissipation100 Btu/h
operating altitude0...10000 ft
ambient air temperature for operation0…40 °C
ambient air temperature for storage-15…45 °C
storage altitude0.00…15240.00 m
relative humidity0…95 %
storage Relative Humidity0…95 %
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
additional informationConfigurable for 220 : 230 or 240 nominal output voltage
battery typeLead-acid battery
extended runtime0
number of battery filled slots0
number of battery free slots0
Battery recharge time3 h
number of battery replacement quantity1
battery life3…5 year(s)
Battery power in VAH264 VAh runtime
battery charger power88 W rated
Communications & Management
alarmAlarm when on battery : distinctive low battery alarm : overload continuous tone alarm
control panelMultifunction LCD status and control console
Emergency power offOptional
free slots1
Surge Protection and Filtering
Surge energy rate459 J
noise suppressionFull time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Package 1 Weight22.77 kg
Package 1 Height37.6 cm
Package 1 width32.8 cm
Package 1 Length59.5 cm
Number of Units in Package 312
Contractual warranty
Warranty6 years (requires registration)
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware