Our Brands

Spacial S3DEX (ATEX certified) H400xW300xD200 .IP66 IK10 RAL7035.

NSYS3DEX4320

notification_ok
Environmental performance of the product Learn more
arrow2_down

Specifications

Main
rangeSpacial
product nameSpacial S3DEX
ApplicationATEX certified application
CategoryCompact enclosure
enclosure nominal height400 mm
enclosure nominal width300 mm
enclosure nominal depth200 mm
door typePlain
mounting plate descriptionWithout mounting plate
type of gland plateWithout gland plate
installation accessory typeWall-mounting
product destinationFor potentially explosive atmosphere
device composition1 door
1 lock
body with clamped blind nut
Complementary
body typeGutter-shaped front rail double sheet thickness
Single piece body
number of doorsFront face: 1 door(s)
door opening sideReversible (120 °)
lock typeDouble-bar lock
accessibility for operationFront
removable partsDoor by hinges
materialSteel
surface finishEpoxy-polyester powder
colourGrey (RAL 7035)
standardsEN 60079-0:2012
EN 60079-7:2007
EN 60079-31:2009
markingII 2 GD Ex e IIC Gb Ex tb IIIC Db according to the ATEX directive 94/9/EC
net weight5.76 kg
Environment
NEMA degree of protectionNEMA 4X/13
IK degree of protectionIK10 conforming to IEC 62262
IP degree of protectionIP66 conforming to IEC 60529 (enclosures with single door)
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Weight5.76 kg
Package 1 Height31.8 cm
Package 1 width24.8 cm
Package 1 Length41.3 cm
Contractual warranty
Warranty18 months
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Well-being performance

REACh free of SVHC

notification_ok

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

EU RoHS Declaration

China RoHS Regulation

China RoHS declaration

Product out of China RoHS scope. Substance declaration for your information

Environmental Disclosure

arrow2_down

Documents

arrow2_down

Software and Firmware