Our Brands

Symmetrical mounting chassis (6 rails) for enclosure dimensions H600xW600mm

NSYMD66

notification_ok
Environmental performance of the product Learn more
arrow2_down

Specifications

Main
AnwendungMulti-purpose
rangeSpacial
product or component typeChassis
accessory / separate part categoryMounting accessory
type of railSymmetrical DIN
enclosure nominal dimensions-
mounting supportStep slide
Direct fixing on backstuds
Spacer
range compatibilitySpacial CRN
Spacial S3D
Spacial S3X
Thalassa PLM
device compositionfixing elements
6 DIN rail
2 upright
Quantity per setSet of 1
Complementary
materialUprights: aluminium
Rail: steel
fixing modeScrewed on backstuds
By fixing element
adjustmentOn step slides, type NSYSDCR…, pitch 12.5 mm
height600 mm nominal:
539.3 mm real:
width600 mm nominal:
550 mm real:
depth30 mm real:
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Weight2.618 kg
Package 1 Height55.5 cm
Package 1 width8 cm
Package 1 Length4.5 cm
Unit Type of Package 2CAR
Number of Units in Package 21
Package 2 Weight2.724 kg
Package 2 Height55.5 cm
Package 2 width8 cm
Package 2 Length4.5 cm
Contractual warranty
Warranty18 months
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Well-being performance

REACh free of SVHC

notification_ok

Toxic heavy metal free

notification_ok

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

EU RoHS Declaration

China RoHS Regulation

China RoHS declaration

Pro-active China RoHS declaration (out of China RoHS legal scope)

Environmental Disclosure

arrow2_down

Documents

arrow2_down

Software and Firmware