Our Brands

ClimaSys standard cooling unit side of enclosure - 2000W at 230 V

NSYCUX2K

notification_critical
information_stroke
  • What does the end of commercialization mean ?

    End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.

  • Need more help

    Contact Customer Care Center - available 24 a day.

notification_critical
information_stroke
  • What does the end of standard service mean ?

    End of standard service is the last date Schneider Electric will be able to provide you maintenance services (repair, spare parts, etc.).

  • Need more help

    Contact Customer Care Center - available 24 a day.

notification_ok
Environmental performance of the product Learn more
arrow2_down

Specifications

Main
rangeClimaSys
product nameCU
product or component typeCooling unit
mounting typeSide
type of installationIndoor
product destinationFor enclosure
mounting modeBy screws
input voltage230 V 50/60 Hz
network number of phases1 phase
cooling power2000 W 50/60 Hz L35-L35
1510 W 50/60 Hz L35-L50
Complementary
height999 mm
width405 mm
depth237 mm
[In] rated current6.5 A
inrush current24 A
power consumption in W1080 W at 50/60 Hz, L35-L35
1290 W at 50/60 Hz, L35-L50
energy efficiency ratio1.9
control typeElectronic controller
temperature setting range20…55 °C at 50 Hz
20…50 °C at 60 Hz
ambient air temperature for operation20…46 °C inside the enclosure:
55 °C maximum:
20…55 °C at 50 Hz outside the enclosure:
20…50 °C at 60 Hz outside the enclosure:
Noise level65 dB conforming to EN/ISO 3746
pressure25 bar
Flow rateInternal circuit: 860 m3/h at 50/60 Hz
External circuit: 1050 m3/h at 50/60 Hz
net weight52 kg
cooling gas typeR134a (0.54 kg)
Type of filterOptional external circuit filter
protection typeThermal protection: T 10 A
Short-circuit protection (magnetic):
materialStainless steel
colourGrey (RAL 7035)
Environment
product certificationsCE
directives2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
2006/42/EC - machinery
standardsEN 60335-1
EN 378
EN 60204-1
EN/ISO 12100
EN 60335-2-40
IP degree of protectionIP55 conforming to IEC 60529 (on the internal circuit)
IP34 conforming to IEC 60529 (on the external circuit)
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Weight113 kg
Package 1 Height99.9 cm
Package 1 width23.7 cm
Package 1 Length40.5 cm
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Well-being performance

REACh free of SVHC

notification_ok

Toxic heavy metal free

notification_ok

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

China RoHS Regulation

China RoHS declaration

Pro-active China RoHS declaration (out of China RoHS legal scope)

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

arrow2_down

Documents

arrow2_down

Software and Firmware