

FRP, 240VAC, 50HZ, 60V, 9 AMPS
CTFRP6509
Discontinued on:31 December 2022
End-of-service on:31 December 2022
Specifications
Lead time | Usually Ships within 2 Weeks |
---|
Rated power in W | 540 W |
---|---|
Rated power in VA | 540 VA |
output connection type | 1 IEC 60320 C13 surge |
Number of rack unit | 0U |
Provided equipment | User manual |
Height | 29.21 cm |
---|---|
Width | 15.24 cm |
Depth | 15.24 cm |
Net weight | 15.23 kg |
Mounting location | Front |
Mounting mode | Not rack-mountable |
USB compatible | No |
network frequency | 50 Hz +/- 3 Hz |
---|
Maximum configurable power in W | 540 W |
---|
product certifications | CE |
---|
Ambient air temperature for operation | -40…60 °C |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 38.1 cm |
Package 1 Width | 25.4 cm |
Package 1 Length | 25.4 cm |
Package 1 Weight | 18.066 kg |
Number of Units in Package 2 | 0 |
Package 2 Weight | 0.00 kg |
Warranty | 1 year (parts only) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.