Our Brands

APC Back-UPS 1600VA, 230V, AVR, 4 French outlets

BX1600MI-FR

arrow2_down

Compatible Software

arrow2_down
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 90-900 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
rated power in W900 W
rated power in VA1600 VA
nb of power socket outlets4 French
Main Output Voltage230 V
Main Input Voltage230 V
cable length1.22 m
number of cables1
General
provided equipmentuser manual
max runtime240 min
Number of power module filled slots0
redundantNo
Physical
colourBlack
depth39 cm
height19 cm
mounting preferenceNo preference
net weight10.3 kg
mounting modeNot rack-mountable
width14 cm
Input
network frequency50/60 Hz +/- 5 Hz auto-sensing
input voltage limits140...300 V
Input Power Factor at Full Load0.56
Output
Maximum configurable power in W900 W
output frequency50/60 Hz +/- 1 Hz sync to mains
UPS typeLine interactive
Wave typeStepped approximation to a sinewave
full load runtime00:01:00 900 W
half load runtime00:06:30 450 W
Maximum configurable power in VA1600 VA
Transfer time6 ms typical : 10 ms maximum
Conformance
product certificationsCE
CB
standardsEN/IEC 62040-1
EN/IEC 62040-2
CE
equipment protection policyLifetime : 50000 euros
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 % non-condensing
operating altitude0...3000 m
ambient air temperature for storage-15…40 °C
storage Relative HumidityNon-condensing 0…95 %
storage altitude0…3000 m
acoustic level40 dBA
IP degree of protectionIP20
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
battery typeLead-acid battery
Battery recharge time8 h
battery voltage24 V
battery capacity7.0 Ah
Battery power in VAH136 VAh runtime
168 VAh capacity
battery life3…5 year(s)
Battery graph commentsCurve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
extended runtime0
Communications & Management
control panelLED Status display with on line : on battery
alarmAlarm when on battery : distinctive low battery alarm
Surge Protection and Filtering
Surge energy rate273 J
Data line protectionRJ45 10/100/1000 Base-T Ethernet protection
Packing Units
Package 1 Weight11.5 kg
Package 1 Height29.7 cm
Package 1 width23.5 cm
Package 1 Length49.5 cm
SCC1410731304420504
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.

EU RoHS Directive

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.