

Cable Trough, 800mm
AR8571X417
Environmental performance of the product Learn more
Sustainable by Design
Specifications
Lead time | Special Order - Call for Quoted Lead Times |
---|
Colour | Black |
---|---|
Height | 18.9 cm |
Width | 31.7 cm |
Depth | 79.7 cm |
Net weight | 7.42 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 30.6 cm |
Package 1 Width | 44 cm |
Package 1 Length | 91 cm |
Package 1 Weight | 10.02 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more
Resource performance
Take-back program available
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.