Software / Firmware

Software / Firmware

PowerChute Network Shutdown v4.3 for Virtualization (64-bit systems only)
To know more about the supported systems, please visit this FAQ
Name File Type File Size (KB) File Date  
AIX
66074 - MGE Network Management Card Transverse - Release GF Application 775 08/05/2020
   
Firmware
66074 - MGE Network Management Card Transverse - Release GF Application 775 08/05/2020
   
HP-UX
66074 - MGE Network Management Card Transverse - Release GF Application 775 08/05/2020
   
Linux
66074 - MGE Network Management Card Transverse - Release GF Application 775 08/05/2020
   
Mac OS X
66074 - MGE Network Management Card Transverse - Release GF Application 775 08/05/2020
   
Microsoft Hyper-V
66074 - MGE Network Management Card Transverse - Release GF Application 775 08/05/2020
   
PowerChute Network Shutdown v4.3 for Windows x64 Application 02/25/2019
   
Nutanix
PowerChute Network Shutdown v4.3 for Nutanix AHV Application 03/13/2019
   
PowerChute Network Shutdown v4.3 for Nutanix ESXi Application 03/13/2019
   
Solaris
66074 - MGE Network Management Card Transverse - Release GF Application 775 08/05/2020
   
VMware ESXi
PowerChute Network Shutdown v4.3 for VMware ESXi Application 02/25/2019
   
VMware Virtual Appliance
PowerChute Network Shutdown v4.3 VMware Virtual Appliance **Single / Redundant / Parallel UPS Configurations Only** Application 02/25/2019
   
Windows Server 2012
66074 - MGE Network Management Card Transverse - Release GF Application 775 08/05/2020
   
PowerChute Network Shutdown v4.3 for Windows x64 Application 02/25/2019
   
Windows Server 2016
66074 - MGE Network Management Card Transverse - Release GF Application 775 08/05/2020
   
PowerChute Network Shutdown v4.3 for Windows x64 Application 02/25/2019