

InRow RC 120V - Level 3 Spare Part Kit
WACRC100-SPL3
WACRC100-SPL3 has not been replaced. Please contact your customer care centre for more information.
Specifications
Lead time | Usually Ships within 4 Weeks |
---|
Height | 17.3 cm |
---|---|
Width | 16 cm |
Depth | 16 cm |
Net weight | 0.36 kg |
Mounting mode | Not rack-mountable |
Warranty | 1 year (parts only) |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.