




APC Easy UPS On-Line SRV 1000VA RM 230V with Extended Runtime Battery Pack, Rail Kit
SRV1KRILRK
+ Lifecycle Services
Specifications
Presentation | High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions. |
---|---|
Lead time | Usually in Stock |
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 80-800 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Other Input Voltage | 220 V 240 V |
Main Output Voltage | 230 V |
Other Output Voltage | 220 V 240 V |
rated power in W | 800 W |
rated power in VA | 1000 VA |
plug standard | IEC 60320 C14 |
nb of power socket outlets | 4 IEC 60320 C13 |
number of rack unit | 4U |
number of cables | 1 |
provided equipment | Basic UPS signalling RS-232 cable CD with software Rack mounting brackets Rack mounting support rails User manual USB cable |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
redundant | No |
height | 17.2 cm |
---|---|
width | 43.8 cm |
depth | 41.2 cm |
net weight | 27 kg |
mounting location | Front |
mounting preference | Lower |
mounting mode | Rack-mounted |
USB compatible | No |
mounting position | Horizontal |
input voltage limits | 110...285 V half load 160...280 V full load |
---|---|
network frequency | 40...70 Hz auto sensing |
Maximum configurable power in VA | 1000 VA |
---|---|
Maximum configurable power in W | 800 W |
output frequency | 50/60 Hz +/- 3 Hz sync to mains |
harmonic distortion | 3 % |
UPS type | Double conversion online |
Wave type | Sine wave |
efficiency | 88 % (full load) |
additional information | Configurable for 220 : 230 or 240 nominal output voltage |
bypass type | Internal bypass (automatic and manual) |
crest factor | 3 : 1 |
product certifications | CE EAC TISI |
---|---|
standards | EN/IEC 62040-1 EN/IEC 62040-2 |
ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % non-condensing |
operating altitude | 0...3000 m |
ambient air temperature for storage | -20…50 °C |
storage Relative Humidity | 0…95 % Non-condensing |
storage altitude | 0…15000 m |
acoustic level | 50 dBA |
heat dissipation | 372 Btu/h |
IP degree of protection | IP20 |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
battery type | Lead-acid battery |
battery voltage | 36 V |
number of battery filled slots | 0 |
number of battery free slots | 0 |
Battery recharge time | 4.5 h |
battery life | 3…5 year(s) |
battery charger power | 175 W rated |
battery option | SRV36RLBP-9A 1 1032 VAh SRV36RLBP-9A 2 1548 VAh SRV36RLBP-9A 3 2064 VAh SRV36RLBP-9A 4 2580 VAh |
alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
---|---|
control panel | Multifunction LCD status and control console |
Surge energy rate | 600 J |
---|
Package 1 Weight | 33.5 kg |
---|---|
Package 1 Height | 48 cm |
Package 1 width | 50 cm |
Package 1 Length | 60 cm |
Warranty | 2 years repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.