



APC Easy UPS Line-interactive SMV 750VA 230V, Universal Outlet
SMV750I-MS
Replacement battery (1) is available
+ Lifecycle Services
Specifications
Presentation | Affordable and efficient network power protection for small business servers, point-of-sale, routers, switches, hubs and other network devices. |
---|---|
Lead time | Usually in Stock |
Run time for load WEnter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down. Min-max: 53-525 W | |
---|---|
Max. Capacity Used The maximum percentage of UPS capacity used to support your specified load. | |
Main Input Voltage | 230 V |
Input voltage | 220 V 240 V |
Main Output Voltage | 230 V |
Rated power in W | 525 W |
Rated power in VA | 750 VA |
Input Connection Type | IEC 60320 C14 |
output connection type | 4 universal receptacle |
number of cables | 1 |
Battery type | Lead-acid battery |
provided equipment | Documentation CD User manual USB cable |
Number of power module free slots | 0 |
---|---|
Number of power module filled slots | 0 |
Redundant | No |
UPS size | WS |
colour | Black |
---|---|
Height | 22 cm |
Width | 16 cm |
Depth | 41 cm |
Net weight | 13.6 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
network frequency | 45...65 Hz +/- 1 Hz auto-sensing |
---|---|
input voltage limits | 165...290 V |
Maximum configurable power in W | 525 W |
---|---|
output frequency | 50/60 Hz +/- 1 Hz unsynchronised |
Crest factor | 3 : 1 |
UPS type | Line interactive |
Wave type | Sine wave |
Graph display | 1 |
Maximum configurable power in VA | 750 VA |
Transfer time | 2-6 ms typical : 12 ms maximum |
Product certifications | CE TISI |
---|
Ambient air temperature for operation | 0…40 °C |
---|---|
relative humidity | 0…95 % non-condensing |
Operating altitude | 0...3000 m |
Ambient air temperature for storage | -10…40 °C |
storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0…15000 m |
Acoustic level | 45 dBA |
IP degree of protection | IP20 |
Run Time | View Runtime Graph |
---|---|
Efficiency | View Efficiency Graph |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 4 h |
Battery voltage | 24 V |
Battery life | 3…5 year(s) |
Replacement battery | APCRBCV206 |
Extended runtime | 0 |
alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
---|
Surge energy rate | 190 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 33.9 cm |
Package 1 Width | 27.2 cm |
Package 1 Length | 50.8 cm |
Package 1 Weight | 16.6 kg |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreREACh Regulation
EU RoHS Directive
Under investigation
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.