Our Brands

APC Smart-UPS C 2000VA LCD RM 2U 230V

SMC2000I-2U

battery type:

input voltage:

notification_ok
Environmental performance of the product Learn more
arrow2_down
arrow2_down

Specifications

Overview
PresentationIntelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Lead timeUsually Ships within 2 Weeks
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 130-1300 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
Main Output Voltage230 V
rated power in W1300 W
rated power in VA2000 VA
plug standardIEC 320 C20
nb of power socket outlets6 IEC 320 C13
2 IEC Jumpers
number of rack unit2U
number of cables1
battery typeLead-acid battery
provided equipmentCD with software
Documentation CD
Installation guide
Rack mounting brackets
USB cable
General
Number of power module filled slots0
Number of power module free slots0
product web sub-familyEntry level
redundantNo
Physical
colourBlack
height8.9 cm
width48 cm
depth47 cm
net weight26.2 kg
mounting locationFront
mounting preferenceLower
mounting modeRack-mounted
two post mountable1
USB compatibleYes
Input
input voltage limits180...287 V
network frequency50/60 Hz +/- 3 Hz auto-sensing
Output
harmonic distortionLess than 5 %
Maximum configurable power in VA2000 VA
Maximum configurable power in W1300 W
Transfer time8 ms typical : 10 ms maximum
UPS typeLine interactive
Wave typeSine wave
output frequency50 Hz sync to mains
Conformance
product certificationsC-Tick
CE
EAC
GOST
IRAM
SABS
VDE
equipment protection policyLifetime : $150000
markingGS Mark
Environmental
acoustic level42 dBA
heat dissipation81 Btu/h
operating altitude0...10000 ft
ambient air temperature for operation0…40 °C
ambient air temperature for storage-15…45 °C
storage altitude0.00…15240.00 m
relative humidity0…95 %
storage Relative Humidity0…95 %
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
extended runtime0
number of battery filled slots0
number of battery free slots0
Battery recharge time3 h
number of battery replacement quantity1
battery life3…5 year(s)
Battery power in VAH432 VAh runtime
battery charger power144 W rated
Communications & Management
alarmAlarm when on battery : distinctive low battery alarm : configurable delays
control panelMultifunction LCD status and control console
free slots0
Surge Protection and Filtering
Surge energy rate300 J
noise suppressionFull time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Package 1 Weight30.16 kg
Package 1 Height25 cm
Package 1 width59 cm
Package 1 Length60 cm
Number of Units in Package 316
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.