



APC Replacement Battery Cartridge #2 with 2 Year Warranty
RBC2
Environmental performance of the product Learn more
Specifications
Lead time | Usually in Stock |
---|
number of cables | 1 |
---|---|
battery type | Lead-acid battery |
provided equipment | All required connectors Battery recycling guide Reusable packaging Installation guide |
colour | Black |
---|---|
height | 9.4 cm |
width | 6.4 cm |
depth | 15.1 cm |
net weight | 2.5 kg |
mounting mode | Not rack-mountable |
USB compatible | No |
battery capacity | 7.0 Ah |
---|
ambient air temperature for operation | 0…40 °C |
---|---|
operating altitude | 0...10000 ft |
relative humidity | 0…95 % |
ambient air temperature for storage | -15…45 °C |
storage altitude | 0.00…15240.00 m |
storage Relative Humidity | 0…95 % |
number of battery free slots | 0 |
---|---|
number of battery filled slots | 0 |
battery voltage | 12 V |
number of battery replacement quantity | 1 |
Package 1 Weight | 2.77 kg |
---|---|
Package 1 Height | 8.9 cm |
Package 1 width | 17.5 cm |
Package 1 Length | 21.3 cm |
Number of Units in Package 3 | 240 |
Warranty | 2 years repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Take-back program available
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.