




APC IT Power Distribution Module 3 Pole 5 Wire 32A IEC309 140cm
PDM3532IEC-140
Specifications
Presentation | Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time. |
---|---|
Lead time | Usually Ships within 3 Weeks |
Main Input Voltage | 400 V 3 phases |
---|---|
Main Output Voltage | 230 V 400 V 3 phases |
Provided equipment | Installation guide |
Colour | Grey |
---|---|
Height | 15.2 cm |
Width | 43.2 cm |
Depth | 40.6 cm |
Net weight | 1.69 kg |
Network frequency | 50 Hz |
---|---|
Max line current | 32 A |
Max current draw | 32 A |
---|---|
Number of power socket outlets | 1 IEC 309 32 A |
Product certifications | CE VDE |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.2 cm |
Package 1 Width | 40.6 cm |
Package 1 Length | 43.2 cm |
Package 1 Weight | 2.6 kg |
Warranty | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreResource performance
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
REACh Regulation
EU RoHS Directive
Under investigation
Environmental Disclosure
Circularity Profile
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.