Our Brands

APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 660cm, 720cm, 780cm

PDM1332IEC-3P-3

notification_ok
Environmental performance of the product Learn more
arrow2_down

Specifications

Overview
PresentationFactory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.
Lead timeUsually Ships within 3 Weeks
Main
Main Input Voltage400 V 3 phases
Main Output Voltage230 V
provided equipmentInstallation guide
Physical
ColourGrey
Height15.2 cm
width43.2 cm
Depth43.2 cm
Net weight6.39 kg
Input
network frequency50 Hz
Max line current32 A
Output
Max current draw32 A
number of power socket outlets3 IEC 309 32 A 2P + E
Conformance
product certificationsCE
VDE
Packing Units
Unit Type of Package 1PCE
Number of Units in Package 11
Package 1 Height15.2 cm
Package 1 Width43.2 cm
Package 1 Length43.2 cm
Package 1 Weight7.3 kg
Contractual warranty
Warranty1 year repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.