Our Brands

APC Back-UPS CS 350VA, 230V, 4 IEC outlets (1 surge)

BK350EI

notification_ok
Environmental performance of the product Learn more
arrow2_down

Compatible Software

arrow2_down
arrow2_down

Specifications

Overview
Lead timeUsually in Stock
Main
Run time for load
W
information_circle
Enter the total load (power draw) of all devices that will be protected by the UPS. This will be used to estimate the run time of your devices during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
Min-max: 21-210 W
Max. Capacity Used
information_circle
The maximum percentage of UPS capacity used to support your specified load.
Main Input Voltage230 V
Main Output Voltage230 V
rated power in W210 W
rated power in VA350 VA
Input Connection TypeIEC 60320 C14
nb of power socket outlets3 IEC 60320 C13
1 IEC 60320 C13 surge
2 IEC Jumpers
cable length1.16 m
number of cables2
battery typeLead-acid battery
provided equipmentCD with software
Documentation CD
Installation manual in japanese
Detachable IEC power cord
Detachable 1.2 m IEC power cord
Telephone cable
USB cable
Warranty card
General
max runtime45 min
Number of power module free slots0
Number of power module filled slots0
redundantNo
Physical
colourBeige
height16.5 cm
width9.1 cm
depth28.4 cm
net weight6.32 kg
mounting locationFront
mounting preferenceNo preference
mounting modeNot rack-mountable
two post mountable0
USB compatibleNo
Input
network frequency50/60 Hz +/- 3 Hz auto-sensing
input voltage limits180...266 V
maximum input current7 A
switching current capacity7 A
Output
Maximum configurable power in W210 W
output frequency47...63 Hz sync to mains
50/60 Hz +/- 1 Hz unsynchronised
UPS typeStandby
Maximum configurable power in VA350 VA
Transfer time6 ms typical : 10 ms maximum
Conformance
product certificationsC-Tick
CE
GOST
VDE
standardsEN 50091-1
EN 50091-2
equipment protection policyLifetime : 100000 euros
Lifetime : 50000 GBP
Environmental
ambient air temperature for operation0…40 °C
relative humidity0…95 %
operating altitude0...10000 ft
ambient air temperature for storage-15…45 °C
storage Relative Humidity0…95 %
storage altitude0.00…15240.00 m
heat dissipation19 Btu/h
Batteries & Runtime
Run TimeView Runtime Graphaction_new_window
EfficiencyView Efficiency Graphaction_new_window
number of battery filled slots0
number of battery free slots0
Battery recharge time6 h
number of battery replacement quantity1
battery voltage12 V
battery capacity7.0 Ah
battery charger power14 W rated
Battery power in VAH116 VAh capacity
84 VAh runtime
battery life4…6 year(s)
Battery graph commentsThis graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several v
extended runtime0
Communications & Management
free slots0
control panelLED status display with on line : on battery : replace battery and overload indicators
alarmAlarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rate310 J
noise suppressionFull time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data line protectionRJ45 analog phone line for phone/fax/modem/DSL
Packing Units
Package 1 Weight7.05 kg
Package 1 Height17.8 cm
Package 1 width24.1 cm
Package 1 Length36.8 cm
SCC1410731304016349
Number of Units in Package 22
Number of Units in Package 348
Contractual warranty
Warranty2 years repair or replace
arrow2_down

Sustainability

Green premium brand logo
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn morearrow2_left
Resource performance

Energy efficient product

notification_ok

Take-back program available

notification_ok
Well-being performance

Mercury free

notification_ok

RoHS exemption information

REACh Regulation

EU RoHS Directive

Environmental Disclosure

WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins

Circularity Profile

arrow2_down

Documents

arrow2_down

Software and Firmware

Need more information? Check our technical FAQs!

Easily find answers to the most frequently asked questions.