


APC CATEGORY 5 UTP 568B PATCH CABLE, GREY, RJ45M/RJ45M
3827GY-5
Specifications
Lead time | Usually in Stock |
---|
Number of rack unit | 0U |
---|---|
Cable length | 1.52 m |
Product compatibility | Patch panel Hub KVM switch Router Modular outlet Server Media converter Computer |
Colour | Grey |
---|---|
Height | 14 cm |
Width | 14 cm |
Depth | 1.3 cm |
Net weight | 0.08 kg |
Mounting mode | Not rack-mountable |
Cable end 2 | RJ45 male Cat Cat 5 Straight Through |
Cable end 1 | RJ45 male Cat Cat 5 Straight Through |
Number of port | 1 |
---|
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 22.9 cm |
Package 1 Width | 6.4 cm |
Package 1 Length | 24.1 cm |
Package 1 Weight | 0.17 kg |
Warranty | 1 year |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn moreEU RoHS Directive
Compliant
WEEE

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.