

VALVOLA PRESS. AB-QM 1 1/4" PN16.0
0J-VAPR0023X1A
To be discontinued on:31 December 2098
Specifications
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.49 cm |
Package 1 Width | 13 cm |
Package 1 Length | 21.999 cm |
Package 1 Weight | 1.663 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.