

VALV.ACQUA BIL. VP220 HF DN80 Kvs0.0
0J-VAAC0491A1A
Specifications
Unit Type of Package 1 | Db |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 80 cm |
Package 1 Width | 40 cm |
Package 1 Length | 45 cm |
Package 1 Weight | 53.887 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.