GYIK-ok böngészése



​Information for Noise level of UPS Galaxy 5000 NAM
UPS rating ( kVA ) 40/ 50 / 60 /80kva 100/130kva Noise level on a normal floor (dBA) with ...
Smart-UPS VT-Galaxy 3500; Bypass Not Available Input Freq/Volt Out Of Range, Output: Inverter sync. to bypass alarms
Smart- UPS VT- Galaxy 3500; Bypass ... Smart- UPS VT- Galaxy 3500-ais3000 ... occurs when the UPS is online, ... , the UPS should not allow ... to command the UPS to bypass. If the UPS allows you to ... As long as the Mains frequency is inside that window, the UPS should be in normal operation. ... For 60 Hz systems: 60 HZ +/- 0, 1 % ... 50 Hz - 70 Hz For 50 Hz systems: 50 HZ +/- 0, 1 % ... 40 Hz - 60 Hz
​Information for Noise level of UPS Galaxy 5000 NAM
UPS rating ( kVA ) 40/ 50 / 60 /80kva 100/130kva Noise level on a normal floor (dBA) with ...
Information for Noise level of UPS Galaxy PW
UPS rating in KVA 100 130 150 180 200 225 Noise level on normal floor (dBA) 62 63 64 65 67 68
Information on Online and On Battery operation of 3:1 Symmetra UPS systems
The output voltage can be set to either 220 / 230 / 240 VAC at 50 or 60 Hertz.
Treck TCP/IP Vulnerabilities (ripple20)
UPS Network Management Cards ... with Smart- UPS , Symmetra, Galaxy 3500, SUVT UPS , 3-phase Smart- UPS & Symmetra UPS ) ... include Smart- UPS , Symmetra, Galaxy UPS , Metered/ ... ... Power Supply ( UPS ) NMC2 for UPS models including Smart- UPS , 1 -Phase Symmetra, and Galaxy 3500 with Network ... ... (SmartUPS & Galaxy 3500 ... /160 kW UPS (PX2) ... /160 kW UPS (SY3P) Smart- UPS SmartSlot card models ... ... NMC3 AOS V 1 .3. ...
Information on Online and On Battery operation of 3:1 Symmetra UPS systems
The output voltage can be set to either 220 / 230 / 240 VAC at 50 or 60 Hertz.
MGE STS, Galaxy 3000, 4000, 5000 and Galaxy PW; Wiring information for egx100 to any 66061-supported products
The 66061 JBUS/Modbus card is configured for 9600, 8, N and 1 . Slave address is 1 and wiring is 2-wire with no parity and termination. This assumes only one 66061 card or UPS or STS is connected to the enclosure but if more than one change as required.
Smart-UPS VT-Galaxy 3500; Bypass Not Available Input Freq/Volt Out Of Range, Output: Inverter sync. to bypass alarms
Smart- UPS VT- Galaxy 3500; Bypass ... Smart- UPS VT- Galaxy 3500-ais3000 ... occurs when the UPS is online, ... , the UPS should not allow ... to command the UPS to bypass. If the UPS allows you to ... As long as the Mains frequency is inside that window, the UPS should be in normal operation. ... For 60 Hz systems: 60 HZ +/- 0, 1 % ... 50 Hz - 70 Hz For 50 Hz systems: 50 HZ +/- 0, 1 % ... 40 Hz - 60 Hz
Information for Noise level of UPS Galaxy PW
UPS rating in KVA 100 130 150 180 200 225 Noise level on normal floor (dBA) 62 63 64 65 67 68


Találatok 1 - 10 ennyiből: 81

Nem találja, amit keres?

Lépjen kapcsolatba ügyfélszolgálati csapatunkkal technikai támogatásért, panaszokkal kapcsolatos segítségért és más ügyekkel kapcsolatban.