

Specifications
Lead time | 通常 2 週內交貨 |
---|
產品或組件類型 | Maintenance |
---|
時間 | 2 h |
---|---|
CPQ Service Type | Addnl PM Visit UPS |
安裝類型 | Not rack-mountable |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Weight | 0.01 kg |
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.