

Specifications
Lead time | 通常 2 週內交貨 |
---|
高度 | 1 cm |
---|---|
寬度 | 22.6 cm |
深度 | 15.5 cm |
產品重量 | 0.06 kg |
安裝類型 | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Nbr. of units in pkg. | 1 |
包裝重量(磅) | 0.06 kg |
Package 1 Height | 1.0 cm |
Package 1 width | 22.6 cm |
Package 1 Length | 15.5 cm |
保養 | 1 year repair or replace |
---|
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more歐盟 RoHS 指令
正在調查
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.