

Specifications
Presentation | Accessory solutions to tailor the Symmetra to meet your specific needs |
---|---|
Lead time | 通常貨源充足 |
电缆数量 | 1 |
---|
顏色 | 黑色 |
---|---|
高度 | 12.7 cm |
寬度 | 15.2 cm |
深度 | 5.1 cm |
產品重量 | 1.82 kg |
安裝類型 | Rack-mounted |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 21.8 cm |
Package 1 Width | 13.7 cm |
Package 1 Length | 19.3 cm |
Package 1 Weight | 2.27 kg |
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Learn more歐盟 RoHS 指令
積極主動符合性(不在歐盟 RoHS 標準法律範圍內的產品)
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.